No image available
No image available
Your request is being processed.
Baumann-P-24000

Baumann™ 24000 Little Scotty™ Bronze Control Valve

Product Description

The Baumann 24000 control valve is intended for general utility service in pressure, flow, and temperature control applications. This control valve exhibits low hysteresis and deadband, good control characteristics, tight shutoff, rugged construction, high performance packing, and easy maintainability. These attributes translate into reduced maintenance costs, reduced process variability, and increased process availability, resulting in lower long-term operating costs.

ped

Specifications

Certifications
PED, CUTR, ATEX, CRN
Critical Service
General Service
Flow Characteristics
Equal Percentage, Linear
Material
Bronze
Operating Temperature
Standard Temperature
Pressure Class
ASME CL250
Process Connection Type
Threaded
Shutoff Class
Class IV (FCI 70-2), Class VI (FCI 70-2)
Valve Size
NPS 1/2, NPS 3/4, NPS 1, NPS 1-1/2, NPS 2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Compact and light weight design reduces installed piping costs.
  • Features high quality S31600 austenitic stainless steel trim materials.
  • S41600 stainless steel trim is available.
  • Dual plug and stem guiding provides increased stability during plug travel.
  • Multiple trim capacity reductions are available to meet changing process requirements.
  • Fisher FIELDVUE™ digital valve controller is available for remote calibration and diagnostics in facilities utilizing the PlantWeb architecture 24000.

Documents & Drawings