Branson-P-2000X Micro Ultrasonic Welder

Branson 2000X Micro Ultrasonic Welder

Product Description

Designed for small spaces, the 2000X Micro 40 kHz welding system is designed with a minimal footprint in mind. Great for automated environments where multiple welders must be mounted side-by-side.

Specifications

Actuation
Pneumatic
Cylinder Size
1.5
Data Interface
USB, Ethernet
Frequency
40 kHz
Output Power
0.8 kW

Features

  • Remote pneumatics box for flexible placement in an automated or semi-automated production environment.
  • Digital amplitude control with amplitude profiling
  • Full VGA touch screen.
  • Available in 40 kHz.
  • Process graphing with graph overlay of power, collapse distance, amplitude, force, velocity and more.
  • USB and ethernet ports for data collection.
  • True digital autotune with memory for fully-automatic tuning and storage of frequency at the end of each weld.