Branson-P-GMX-20MA

Branson GMX-20MA Ultrasonic Spot Welder

Product Description

Branson’s GMX-20MA is a newly developed ultrasonic spot welder with robust mechanical design and precise welding process monitoring. The GMX-20MA ensures high welding quality and consistency, the superior performance which Branson ultrasonic metal welding technology guarantees to our customers.

Specifications

Overall dimension (actuator only)
425 x 329 x 750 (mm) (L x W x H)
Gross weight
90 kg
Working voltage
220V (4KW), 3 phase 380V (5.5KW)
Air supply requirement
minimum 0.6Mpa, 87Psi
Maximum Stroke
50mm
Valid stroke
11~45mm
Power supply controller
2000Xct

Features

  • Dual linear bearings ensure a smooth, precise welding process.
  • Nodal support design precisely balances the Horn and Anvil during the welding process. This ensures effective transfer of Ultrasonic energy for improved weld quality and consistency.
  • Precise linear encoder enables precise height and distance control during welding to ensure welding accuracy.
  • Increased weld modes options make it applicable for wider range of welding applications.
  • Upgraded control & power supply provides multiple real time welding data and quality monitoring.
  • Pressure trigger mechanism & load cell ensure accurate welding control & welding quality.

Documents & Drawings