Fisher-P-D2T

Fisher™ D2T FloPro Control Valve

Product Description

The Fisher D2T valve is ideal for use as a dump valve on gas separators and scrubbers. It is also well-suited for other high-pressure applications in natural gas production, compression, and processing.

ped

Specifications

Certifications
PED, ATEX, CRN
Critical Service
General Service
Flow Characteristics
Characterization
Material
Carbon Steel
Operating Temperature
Standard Temperature
Pressure Class
ASME CL900
Process Connection Type
Threaded
Shutoff Class
Class IV (FCI 70-2)
Valve Size
NPS 1
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Includes a pipe plug that allows for the D2T body to be configured as a globe valve or angle valve.
  • 1 NPT end connections are available.
  • Features a CL900 (2250 psig) pressure rating.
  • FloPro field selectable flow rate for 1/4, 3/8, and 1/2 inch port size.
  • Solid Alloy 6 erosive service trim.
  • Has a full 2250 psig pressure drop capability.
  • Valve is NACE service ready.
  • ENVIRO-SEAL™ D2T packing system is available.