Plantweb-Insight Inline Corrosion Application

Plantweb Insight™ Inline Corrosion Application

Product Description

The Plantweb Insight Inline Corrosion application is designed for continuous analysis and corrosion monitoring trends for installed wireless corrosion probes. The application delivers an insight to instrument health and provide alerts on pre-set thresholds for severe corrosivity, probe life span, low battery level and more. An intuitive heatmap is displayed with intelligence on corrosivity of fluid levels based on the NACE standard.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Features

  • Displays an intuitive dashboard with in-depth monitoring information from wireless corrosion systems
  • Users will have an insight to key performance indicators for better understanding current corrosion status at customer's plant
  • Automatic device data interpretation provides actionable information that enables better decision making
  • Continuous monitoring of key assets improves reliability, safety and environmental impact
  • Existing systems and wireless infrastructure are easily integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from most web browsers
  • The application is easy-to-use, with little training needed

Documents & Drawings