Rosemount-K-FT-MS040-8782

Rosemount MS Magnetic Flow Meter Consisting of MS040 Sensor and 8782 Transmitter for Slurry Applications

Specifications

Rosemount MS Magnetic Sensor MS040 for Slurry Applications, 4 inch (DN100)
Reference Accuracy
±0.25% with optional ±0.15% high accuracy
Consult Product Data Sheet for full accuracy specifications
Line Size
3” (80mm) to 36” (900mm)
Liner Material Options
PTFE, PFA+, Polyurethane, Neoprene, Linatex Natural Rubber, Adiprene
Electrode Options
Material: 316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium
Type: Standard, Bullet, Flat
Optional 3rd electrode for grounding
Flange Options
Connections: Slip-on, weld-neck, grooved coupling
Ratings: ASME Class 150 - 2500, EN-1092 PN10 - PN40, AS2129 Table D and E, JIS B2220 10K - 40K, AS4087 PN16 - PN35
Materials: Carbon Steel, 304/304L SST, 316/316L SST
Additional flange ratings and materials may be available upon request
Approvals
Ordinary Locations
ATEX Non-Sparking; Dust
Class I Div 2; Dust
Class I Zone 2; Dust
IECEx Non-Sparking; Dust
ATEX increased safety; Dust
Class I Zone1; Dust
IECEx Increase Safety; Dust
Higher level approvals include Intrinsically Safe Electrodes
Enclosure Type
Type 4X
IP66, IP67, IP68, IP71
Compatibility
8782 Slurry Transmitter for optimum performance in high noise applications
8712EM and 8732EM (remote mount only) for standard magnetic flow meter performance
Rosemount 8782 Transmitter for Slurry Applications
Reference Accuracy
±0.25% with optional ±0.15% high accuracy
Consult Product Data Sheet for full accuracy specifications
Diagnostics
Standard: Grounding and wiring fault, tunable empty pipe, electrode saturation, reverse flow detection and general electronics and meter circuit diagnostics
Optional: Process diagnostics with coated electrode detection and high process noise detection
Optional: Smart Meter Verification Professional
Power Supply
AC: 90 to 250V AC, 50-60Hz
DC: 12 to 42V DC
Safety Approvals
Ordinary Locations
ATEX non-sparking, increased safety; Dust
Class I Div 2 Non-Incendive; Dust
Class I Zone 2; Dust
IECEx Non-Sparking, Increased Safety; IECEx Dust
Enclosure Type
Type 4X
IP66/69
Output Options
HART 7 / 4-20mA + pulse
Optional: DI/DO (Two Channels)
Local Operator Interface
15 button Local Operator Interface available with dedicated quick keys for diagnostics, basic configuration, and totalizers
Supports English, French, German, Spanish, and Portuguese
Sensor Compatibility
MS Slurry Sensor
8707 High Signal Sensor

Features

Rosemount MS Magnetic Sensor MS040 for Slurry Applications, 4 inch (DN100)
  • Capability to handle extremely noisy applications while delivering stable flow outputs better than a standard magnetic flow meter when paired with the 8782 transmitter
  • Increased signal strengths allows for more precise flow measurement and reduce process variability even in hard to measure flows when paired with the 8782 transmitter
  • Reduce sensor inventory with a dual calibration option
  • Ensure reliability in the harshest environments with an all-welded sensor housing
  • Guard against installation damage and leading-edge wear with optional lining protectors
  • Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
  • Capture any potential process fluid leakage with optional secondary containment compartments
  • Minimize maintenance and repair with an obstructionless design featuring no moving parts, ideal for metering conductive slurries
  • Pair the MS Slurry Sensor with the 8782 Slurry Transmitter for optimum performance in high noise applications.
Rosemount 8782 Transmitter for Slurry Applications
  • Optimize customizable signal processing settings in noisy applications with high process noise diagnostic and selectable coil drive frequency options
  • Selectable levels of advanced signal processing allows for the elimination of signal spikes and noise while maintaining responsiveness
  • Increase uptime with Smart Meter Verification which monitors meter health and performance without stopping the process signal
  • Maximize reliability and protection against moisture with a dual-compartment transmitter enclosure
  • Intuitive 15 button Local Operator Interface with dedicated quick keys for ease of use
  • Gain the top benefits of AC magnetic meter systems combined with the stability and performance of pulsed DC technology
  • Tunable empty pipe diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with included ground and wiring fault detection diagnostic
  • The 8782 Slurry Transmitter is designed for use with the MS Slurry Sensor

Documents & Drawings

Rosemount MS Magnetic Sensor MS040 for Slurry Applications, 4 inch (DN100)
Rosemount 8782 Transmitter for Slurry Applications