No image available
No image available
Your request is being processed.
AMS-A0322RA

Model A0322RA: Accelerometer

QTY:

Product Description

Accelerometer: 100mv/g, ±10%, swivel base, side exit, Green sensor jacket, black Polyuretahne 3M (10ft) integral cable, armored, general purpose 0.43-10KHz, CE approved

Specifications

Sensitivity (±10%)
101 mV/g (10.2 mV/m/s²)
Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.43 to 10,000 Hz (26 to 600,000 cpm)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
19 to 24 VDC / 2 to 20 mA
Weight
23 grams (0.78 oz) Sensor & Stud Only
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings