No image available
No image available
Your request is being processed.
Asco-P-L131

ASCO™ Series L131 General purpose solenoid valves

Product Description

ASCO Series L131 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-2 of 2 results for Products
:
ASCO™ L131V08-Z130A G3/4X18 24/50
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
5
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP65
F
5
7 Day
QuickShip
£82.51
ASCO™ L131V08-Z130A.G3/4x18,0.230/50
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
5
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP65
F
5
7 Day
QuickShip
£82.51

Specifications

Body Material
PP (polypropylene) fibreglass reinforced
Valve Actuation
Solenoid - Pilot operated
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
3/4 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
10 bar
Fluid temperature
-10°C +80°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
FPM

Features

  • Diaphragm valve, pilot operated, having full orifice.
  • The fluid is not in contact with components either in copper or its alloys.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings