No image available
No image available
Your request is being processed.
Asco-P-L172

ASCO™ Series L172 General purpose solenoid valves

Product Description

ASCO Series L172 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-4 of 4 results for Products
:
ASCO™ L172D09-ZB12A G1/8x2 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP67
cRUus
F
0
QuickShip
£54.42
ASCO™ L172V01-ZB12A G1/8x1,6 V230/50-60Hz
Actuation
Solenoid - Direct Acting
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP67
cRUus
F
0
QuickShip
£39.81
ASCO™ L172V03-ZB12A G1/8x1,6 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP67
cRUus
F
0
7 Day
QuickShip
£34.36
ASCO™ L172V03-ZB12A G1/8x2 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP67
cRUus
F
0
7 Day
QuickShip
£34.88

Specifications

Body Material
Brass; Stainless Steel
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/8 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
50 bar
Fluid temperature
0°C +130°C (FPM)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
FPM

Features

  • Direct acting solenoid valve.
  • Available also integrated on manifold (2÷10 actuators)
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings