No image available
No image available
Your request is being processed.
Asco-8212A055S0100F1

ASCO™ 8212A055S0100F1

QTY:

Product Description

1 X 1-1/ 2NC COMPOS6.9 /F W

Specifications

Flow (Cv) / Flow (Kv)
13.00/11.25
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1"
Valve Actuation
Solenoid
Coil Class
FT
Coil Number
400127-142
Min - Max Ambient Temperature
32.00 - 120.00 °F
Min - Max Fluid Temperature
32.00 - 122.00 °F
Orifice Size
1 in
Voltage
24 DC
Watt Rating
6.9 W
Item Status
Active
Carton Note
1 X 1-1/16 2NC PLAS 6.9/F DC
Seating Elastomer
NSF Approved Elastomers TPV
Mounting Direction
ANY

Documents & Drawings