No image available
No image available
Your request is being processed.
Asco-8353K111S1A00F0

ASCO™ 8353K111S1A00F0

£70.88
QuickShip QuickShip
QTY:

Product Description

The ASCO Series 353 is a diaphragm-operated solenoid valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow and quick opening and closing, it helps provide extremely effective bag cleaning, time after time.

Specifications

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Product Weight
1.06 lbs
Coil Class
FB
Coil Number
400127-225
Voltage & Frequency
120, 110 Volts AC with 50/60 Hz
Watt Rating
6.3 W
Item Status
Active
Operating Environment
Hazardous, Indoor, Outdoor
Carton Note
3/4 X 1-1/4 2NC ALUM 6.3/F AC
Temperature
-40°F to 140°F, -4°F to 284°F

Features

  • High cycle life and fast opening/closing
  • High flow Cv(s) to 140 m³/h for effective bag cleaning
  • Quick mount connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position

Documents & Drawings