No image available
No image available
Your request is being processed.
Asco-E220K403S1T00H1

ASCO™ E220K403S1T00H1

£281.58
QuickShip QuickShip
QTY:

Product Description

SOL. VALVE HOT WATER/STEAM (24/DC) 2/2NC G3/8 ORIF=12,7 BRASS BODY DIAPH. PTFE WITH COIL 10.1W CL.H WITH STANDARD DIN CONNECTOR ROTATABLE

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
4.39 / 3.80
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Water; Steam
Min to Max Operating Pressure (Water)
0 - 7 bar
Min to Max Operating Pressure (Steam)
0 - 7 bar
Product Weight
0.88 kg
Coil Class
H
Min to Max Ambient Temperature
0 - 52 °C
Min to Max Fluid Temperature
-20 - 173 °C
Orifice Size
12.7 mm
Voltage
24 Volts DC
Watt Rating
15.6 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Features

  • Longer life cycles: tested to 1 million cycles on hot water and 50 psi steam; 500,000 cycles on 125 psi steam
  • Lower power operation: smaller operator reduces energy consumption on 5 psi differential pressure applications
  • DC constructions have quiet designs that work with 0 psi differential pressure on hot water and 50 psi steam
  • Inventory reduction: one valve can be used for both steam and hot water applications
  • Quick delivery with many constructions available on ASCO Express

Documents & Drawings