No image available
No image available
Your request is being processed.
Asco-E314K007S1VN1FT

ASCO™ E314K007S1VN1FT

£141.09
QuickShip QuickShip
QTY:

Product Description

SOL. VALVE AC, 3/2U, 1/4 G/RP, D=2.4 BRASS BODY, FKM SEAL, WITH MANUAL OPERATOR, FOR COIL MXX CLASS F, 115/50 - 10.1W OXYGEN APPLY

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.15 / 0.13
Function
3/2 Universal
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Oxygen
Min to Max Operating Pressure (Oxygen)
0 - 7 bar
Product Weight
0.39 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 55 °C
Min to Max Fluid Temperature
-15 - 120 °C
Orifice Size
2.4 mm
Voltage
115 Volts AC with 50 Hz
Watt Rating
10.1 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Features

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings