No image available
No image available
Your request is being processed.
Asco-L121D04-ZA10A G1/4X3,2 V24/DC

ASCO™ L121D04-ZA10A G1/4X3,2 V24/DC

£47.84
QTY:

Product Description

SOLENOID VALVE L121 SERIES, 2/2 NC, DIRECT ACTING , G1/4, D= 3,2MM, EPDM SEAL, WITH COIL ZA10A 24/DC

Specifications

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 4 bar
Min to Max Differential pressure (Liquids)
0 - 4 bar
Body Material
Brass
Seat Material
Stainless Steel
Coil Class
F
Flow Factor
0.3
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
-10 to 140 °C
Max Pressure
40 bar
Orifice Size
3.2 mm
Pipe Size
1/4
Sealing Material
EPDM
Voltage Type
DC
Watt Rating
9

Features

  • Direct acting solenoid valve, small body size.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings