No image available
No image available
Your request is being processed.
Asco-L133B06-Z923E G1X24 V230/50HZ

ASCO™ L133B06-Z923E G1X24 V230/50HZ

£123.97
QTY:

Product Description

SOLENOID VALVE L133 SERIES, 2/2 NC, DIRECT ACTING , G1 , D= 24 MM, NBR SEAL, WITH COIL Z923E V230/50Hz

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated hung diaphragm
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 10 bar
Min to Max Differential pressure (Liquids)
0 - 10 bar
Body Material
Brass
Seat Material
Brass
Coil Class
H
Flow Factor
9
Min - Max Ambient Temperature
-10 to 80 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
16 bar
Orifice Size
24 mm
Pipe Size
3/4
Sealing Material
NBR
Voltage Type
AC
Va Rating
33

Features

  • Pilot operated hung diaphragm valve with full orifice.
  • Designed for closed circuit hydraulic systems and for vessels draining.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings