No image available
No image available
Your request is being processed.
Asco-L133B07-Z130A.G3/4x17,0.24/50

ASCO™ L133B07-Z130A.G3/4x17,0.24/50

£70.78
QuickShip QuickShip
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-L133 SERIE-2/2 NC-G3/4" (DN20)-ORIFICE: 17,0-RESILIENT: NBR-24/50-COIL CLASS: F

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated hung diaphragm
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 10 bar
Min to Max Differential pressure (Liquids)
0 - 10 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
4.5
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
16 bar
Orifice Size
17 mm
Pipe Size
3/4
Sealing Material
NBR
Voltage Type
AC
Va Rating
24

Features

  • Pilot operated hung diaphragm valve with full orifice.
  • Designed for closed circuit hydraulic systems and for vessels draining.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings