No image available
No image available
Your request is being processed.
Asco-L133B16-ZA10A G3/8 V24/50Hz

ASCO™ L133B16-ZA10A G3/8 V24/50Hz

£52.57
QTY:

Product Description

L133B16-ZA10A G3/8 24/50Hz CL.F

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated hung diaphragm
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 10 bar
Min to Max Differential pressure (Liquids)
0 - 10 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
2
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
16 bar
Orifice Size
12.5 mm
Pipe Size
3/8
Sealing Material
NBR
Voltage Type
AC
Va Rating
14

Features

  • Pilot operated hung diaphragm valve with full orifice.
  • Designed for closed circuit hydraulic systems and for vessels draining.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings