No image available
No image available
Your request is being processed.
Asco-L133B16-ZA10A.G1/2x12,5.24/50

ASCO™ L133B16-ZA10A.G1/2x12,5.24/50

£60.19
QuickShip QuickShip
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-L133 SERIE-2/2 NC-G1/2" (DN15)-ORIFICE: 12,5-RESILIENT: NBR-ZA10A-24/50-COIL CLASS: F

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated hung diaphragm
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 10 bar
Min to Max Differential pressure (Liquids)
0 - 10 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
2.2
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
16 bar
Orifice Size
12.5 mm
Pipe Size
1/2
Sealing Material
NBR
Voltage Type
AC
Va Rating
14

Features

  • Pilot operated hung diaphragm valve with full orifice.
  • Designed for closed circuit hydraulic systems and for vessels draining.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings