No image available
No image available
Your request is being processed.
Asco-L182B01-ZB12A.G1x24,0.24/DC

ASCO™ L182B01-ZB12A.G1x24,0.24/DC

£108.85
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-L182 SERIE-2/2 NC-G1" (DN25)-ORIFICE: 24,0-RESILIENT: NBR-ZB12A-24/DC-COIL CLASS: F

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.35 - 16 bar
Min to Max Differential pressure (Liquids)
0.35 - 16 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
12
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
20 bar
Orifice Size
24 mm
Pipe Size
1
Sealing Material
NBR
Voltage Type
DC
Watt Rating
5.5

Features

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings