No image available
No image available
Your request is being processed.
Asco-L182B01-ZB12A.G3/4X18.230/50-60

ASCO™ L182B01-ZB12A.G3/4X18.230/50-60

£68.52
QuickShip QuickShip
QTY:

Product Description

L182B01-ZB12A 3/4 230/50-60

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.35 - 16 bar
Min to Max Differential pressure (Liquids)
0.35 - 16 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
5
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
20 bar
Orifice Size
18 mm
Pipe Size
3/4
Sealing Material
NBR
Voltage Type
AC
Watt Rating
4

Features

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings