No image available
No image available
Your request is being processed.
Asco-L282B01-ZC12A G3/4x18 V24/DC

ASCO™ L282B01-ZC12A G3/4x18 V24/DC

£87.96
QuickShip QuickShip
QTY:

Product Description

SOLENOID VALVE L282 SERIES, 2/2 NO, PILOT OPERATED , G3/4, D= 18 MM, NBR SEAL, WITH COIL ZC12A V24/DC

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.35 - 12 bar
Min to Max Differential pressure (Liquids)
0.35 - 12 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
5
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
20 bar
Orifice Size
18 mm
Pipe Size
3/4
Sealing Material
NBR
Voltage Type
DC
Watt Rating
5.5

Features

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings