No image available
No image available
Your request is being processed.
Asco-L372V03C-ZB12A G1/8x1,6 V24/50-60Hz

ASCO™ L372V03C-ZB12A G1/8x1,6 V24/50-60Hz

£41.15
QTY:

Product Description

L372V03C-ZB12A 1/8x1.6 V24/50-60Hz

Specifications

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 10 bar
Min to Max Differential pressure (Liquids)
0 - 10 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.08
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
0 to 130 °C
Max Pressure
50 bar
Orifice Size
1.6 mm
Pipe Size
1/8
Sealing Material
FPM
Voltage Type
AC
Va Rating
4

Features

  • Direct acting solenoid valve.
  • Available also integrated on manifold (2÷10 actuators)
  • Suitable to shut off liquid and gaseous fluids.

Documents & Drawings