No image available
No image available
Your request is being processed.
Asco-S307 06-Z130A.24/DC

ASCO™ S307 06-Z130A.24/DC

£91.67
QTY:

Product Description

S307 06-Z130A.24/DC

Specifications

Product Type
Pinch Solenoid valves
Body Material
Aluminum
Coil Class
F
External Diameter
9.5 mm
Internal Diameter
6.4 mm
Min - Max Ambient Temperature
-10 to 60 °C
Maximum Tubing Hardness
50 shore A
Pinching Strength
1.1 kg
Valve Function
3/2 Normally Closed - Normally Open
Voltage Type
DC
Voltage Value
24/DC
Watt Rating
13

Features

  • Pinch solenoid valve, suitable to shut off media without producing neither turbulent flows, nor dead spaces.
  • One tubing is normally closed (NC) while the other one is normally open (NO).
  • High flow rate under the same conditions of internal diameter of different solenoid valves; the system allows a bi-directional through flow.
  • The valves are suitable for soft SILICONE tubings or others, similar as to elasticity and hardness (50 shore A).
  • The tubing is the only material in contact with the fluid.
  • The tubings are not included in our supply.

Documents & Drawings