No image available
No image available
Your request is being processed.
Asco-SC8327B102MO.24/DC

ASCO™ SC8327B102MO.24/DC

£563.92
QuickShip QuickShip
QTY:

Product Description

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/4" (DN8)-ORIFICE: 5,7-STAINLESS STEEL-RESILIENT: FPM-3,6 W-COIL CLASS: F-IP65

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
0.52 / 0.45
Function
3/2 Universal
Pipe/Port Type & Size
NPTF 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Light Oil; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Water)
0 - 10 bar
Min to Max Operating Pressure (Light Oil)
0 - 10 bar
Product Weight
1.05 kg
Coil Class
H
Min to Max Ambient Temperature
-20 - 55 °C
Min to Max Fluid Temperature
-20 - 120 °C
Orifice Size
5.7 mm
Voltage
24 Volts DC
Standards & Regulations
IEC 61508
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Documents & Drawings