No image available
No image available
Your request is being processed.
Asco-SCE222B094.115/50

ASCO™ SCE222B094.115/50

£190.41
QuickShip QuickShip
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-2/2 NC-1/2" (DN15)-ORIFICE: 16,0-BRASS-RESILIENT: EPDM-10,5 W-COIL CLASS: F-IP65

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
4.05 / 3.50
Function
2/2 Normally Closed
Pipe/Port Type & Size
RP ISO 7/1
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Steam
Min to Max Operating Pressure (Steam)
0 - 3 bar
Product Weight
1.20 kg
Coil Class
F
Min to Max Ambient Temperature
-20 - 40 °C
Min to Max Fluid Temperature
-20 - 150 °C
Orifice Size
16 mm
Voltage
115 Volts AC with 50 Hz
Watt Rating
10.5 W
Mounting Brackets
OPTIONAL
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Features

  • Designed for high-temperature fluids
  • Steam service up to 125 psi differential and 355 F
  • Available in 1/4-inch to 1-inch sizes

Documents & Drawings