No image available
No image available
Your request is being processed.
Asco-V165V06-ZE30C M5X1,6 V24/DC

ASCO™ V165V06-ZE30C M5X1,6 V24/DC

£66.26
QTY:

Product Description

SOLENOID VALVE V165 SERIES, 2/2 NC, DIRECT ACTING , M5, D=1,6MM, FPM SEAL, WITH COIL ZE30C V24/DC

Specifications

Product Type
Micro Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Body Material
Stainless Steel
Seat Material
Stainless Steel
Coil Class
F
Flow Factor
0.06
Flow Factor
0 - 6 bar
Flow Factor
0 - 6 bar
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
0 to 130 °C
Max Pressure
16 bar
Orifice Size
1.6 mm
Pipe Size
M5
Sealing Material
FPM
Voltage Type
DC
Watt Rating
2.5

Features

  • Direct acting micro solenoid valve; minimum overall dimensions.
  • Quick response time and high number of cycles.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings