No image available
No image available
Your request is being processed.
Asco-V367B01C-ZE30A SBx1,2 V24/DC

ASCO™ V367B01C-ZE30A SBx1,2 V24/DC

£41.77
QuickShip QuickShip
QTY:

Product Description

V367B01C-ZE30A 1.2 V24 c.c

Specifications

Product Type
Micro Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.04
Flow Factor
0 - 8 bar
Flow Factor
0 - 8 bar
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
16 bar
Orifice Size
1.2 mm
Pipe Size
Subbase
Sealing Material
NBR
Voltage Type
DC
Watt Rating
4

Features

  • Direct acting micro solenoid valve suitable for mounting on a sub-base or directly on the equipment.
  • Minimum overall dimensions, quick response time and high number of cycles.
  • Seal gasket for coupling supplied with the valve.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings