No image available
No image available
Your request is being processed.
AVENTICS-0498317707

AVENTICS™ Coil, Series CO1 0498317707

£28.67
QuickShip QuickShip
QTY:

Product Description

CO1-FORM_BI-110DC-5,0W-22MM

Specifications

Coil width
22 mm
Max. ambient temperature
50 °C
Connector standard
ISO 6952
Protection class
IP65
Duty cycle ED
100 %
Electrical connection 2
Plug
Electrical connection
Form B, industry
DC operating voltage
110 V
Voltage tolerance DC
-10% / +10%
Power consumption DC
5 W
Weight
0.054 kg

Features

  • Coil widths 15, 22 and 30 mm
  • Electrical connections: M8, form A, form B, form BI, Form C
  • ATEX
  • Operational voltages 12, 24, 48, 110, 220 VDC or 24,110,230 VAC

Documents & Drawings