No image available
No image available
Your request is being processed.
AVENTICS-0821200204

AVENTICS™ Check-choke valve, Series CC02-AL 0821200204

£25.26
QuickShip QuickShip
QTY:

Product Description

CC02-AL-G018-G018-2_1_SLS

Specifications

Port 1
G 1/8
Port 2
G 1/8
Throttle bore Ø
3.5 mm
direction of throttle
2 > 1
Nominal flow Qn 2 to 1
363 l/min
Compressed air connection type 1
Internal thread
Compressed air connection type 2
External thread
Throttle
Exhaust Air Throttling
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Min. medium temperature
-10 °C
Max. medium temperature
70 °C
Housing material
Aluminum, anodized
Material flow control screw
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 50 l/min ... 1960 l/min

Documents & Drawings