No image available
No image available
Your request is being processed.
AVENTICS-1020200000

AVENTICS™ Diaphragm-type cylinder, Series 102 1020200000

£239.01
QuickShip QuickShip
QTY:

Product Description

113Q, 50H SA M16X1,5

Specifications

Piston Ø
113 mm
Stroke
50 mm
Ports
G 1/4
Functional principle
Single-acting, retracted without pressure
Pressure for determining piston forces
8 bar
Extracting piston force
6000 N
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Working pressure min.
2 bar
Working pressure max
8 bar
Piston rod thread
M16x1,5
Spring force min.
100 N
Spring force max.
650 N
Weight
5.6 kg
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Piston rod
Steel, chrome-plated
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Steel, chrome-plated
Cylinder tube
Steel, chrome-plated

Features

  • Ø 60 mm ... 250 mm
  • Double-acting and single-acting, retracted without pressure

Documents & Drawings