No image available
No image available
Your request is being processed.
AVENTICS-1320801000

AVENTICS™ Mini cylinder, Series ICM 1320801000

£44.19
QuickShip QuickShip
QTY:

Product Description

ICM-DA-008-0012-0

Specifications

Standards
ISO 6432
Piston Ø
8 mm
Stroke
12 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard, suitable for use in food processing
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
24 N
Extracting piston force
32 N
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Ports
M5
Piston rod thread
M4
Weight 0 mm stroke
0.025 kg
Weight +10 mm stroke
0.003 kg
Stroke max.
80 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. particle size
50 µm

Features

  • Ø 8 ... 32 mm
  • Max. stroke: 400 mm
  • Corrosion-resistant
  • Suitable for use in food processing

Documents & Drawings