No image available
No image available
Your request is being processed.
AVENTICS-1823391906

AVENTICS™ 2/2-way stop valve, Series SC01 1823391906

£14.26
QuickShip QuickShip
QTY:

Product Description

SC01-R1/8-G1/8

Specifications

Type
Ball Valve
Switching principle
2/2
Medium
Compressed air
Compressed air connection 1
R 1/8
Compressed air connection type 1
External thread
Compressed air connection 2
G 1/8
Compressed air connection type 2
Internal thread
Min. ambient temperature
-18 °C
Max. ambient temperature
80 °C
Min. medium temperature
-18 °C
Max. medium temperature
80 °C
Working pressure min.
0 bar
Working pressure max
16 bar
Delivery unit
2 piece
Weight
0.035 kg
Housing material
Brass
Seal material
Polytetrafluorethylene
Material hand lever
Polyamide

Documents & Drawings