No image available
No image available
Your request is being processed.
AVENTICS-1825503069

AVENTICS™ 1825503069

£18.15
QuickShip QuickShip
QTY:

Product Description

M5

Specifications

Type
Base plate
Working pressure min.
1 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Medium
Compressed air
Weight
0.076 kg
Material base plate
Aluminum
Sealing material
Acrylonitrile butadiene rubber

Documents & Drawings