No image available
No image available
Your request is being processed.
AVENTICS-2705010100

AVENTICS™ Rotary wing drives, Series RAK 2705010100

£178.90
QTY:

Product Description

RAK-01S-0090

Specifications

Compressed air connection
M5
Rotary compact module version
Rotary wing drive, double-acting
axis geometry
single
Frame size
RAK - 1S
Type
Single vane
Axis diameter
4 mm
Theoretical torque at
6 bar
Min. swivel times
0.03 s
Maximum operating frequency
300
Interior volume
1.4 cm³
Max. permissible axial bearing load
3 N
Max. permissible radial bearing load
30 N
Theoretical torque
0.15 Nm
Permissible kinetic energy
0.0006 J
Repetitive precision
4 °
angle of rotation max.
90 °
Working pressure min.
2 bar
Working pressure max
7 bar
Min. ambient temperature
-5 °C
Max. ambient temperature
80 °C
Min. medium temperature
-5 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³

Features

  • Torque 0,15 ... 147 Nm
  • Angle of rotation 90 ... 180°
  • Rotary wing drive
  • Cushioning: elastic
  • Optionally with adjustable angle of rotation and hydraulic shock absorber

Documents & Drawings