No image available
No image available
Your request is being processed.
AVENTICS-5724970220

AVENTICS™ 3/2-directional valve, Series 490 5724970220

£58.19
QTY:

Product Description

V490-3/2NC-024DC-ND0,8

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Specifications

Activation
Electrically
Switching principle
3/2
Version
NC
Compressed air connection output
Ø 4
Working pressure min.
4 bar
Working pressure max
7 bar
DC operating voltage
24 V
Voltage tolerance DC
-20% / +20%
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Compressed air connection input
Ø 8

Documents & Drawings