No image available
No image available
Your request is being processed.
AVENTICS-8940411902

AVENTICS™ Sensor, Series SN6 8940411902

£47.42
QuickShip QuickShip
QTY:

Product Description

SN6-R2-K00V-048 2,5 M 105CEL

Specifications

Indirect mounting for series
TRB, ITS
Version
Heat resistant
Cable
with cable
Type of contact
Reed
Switching capacity
60 W / 60 VA
Protection class
IP67, IP65
Min. ambient temperature
-20 °C
Max. ambient temperature
105 °C
DC switching current, max.
3 A
AC switching current, max.
3 A
Switching point precision
±0,1 mT
LED status display
Yellow
Electrical connection 2, type
without wire end ferrule, tin-plated
Electrical connection 2, number of poles
2-pin
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
48 V DC
Operating voltage AC, min.
10 V AC
Operational voltage AC, max.
48 V AC
Short circuit resistance
Protected against polarity reversal
Shock resistance
50 g / 11 ms
Vibration resistance
35 g (50 - 2000 Hz)
Cable length L
2.5 m
Housing material
Polyester amide
Material cable sheath
Polyvinyl chloride

Features

  • Type of contact: reed
  • ATEX
  • Variant: form B, industry
  • 2-pin
  • Heat resistant

Documents & Drawings