No image available
No image available
Your request is being processed.
AVENTICS-R412005526

AVENTICS™ Blocking valve, Series QR1-AAN R412005526

£7.26
QTY:

Product Description

QR1-AAN-G018-DA04

Specifications

Compressed air connection 1
G 1/8
Compressed air connection type 1
External thread
Compressed air connection type 2
push-in fitting
Type
Poppet valve
Compressed air connection 2
Ø 4
Nominal flow Qn 1 to 2
300 l/min
Working pressure min.
-1 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Delivery unit
10 piece
Weight
0.011 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material release ring
Polyoxymethylene

Features

  • Qn = 280 l/min ... 2000 l/min

Documents & Drawings