No image available
No image available
Your request is being processed.
AVENTICS-R412006338

AVENTICS™ Reservoir, Series AS2-CLS/ -CLP/ -CLC R412006338

£20.40
QuickShip QuickShip
QTY:

Product Description

AS2-CLS-X000-PBP-HO

Specifications

Type
Reservoir
Version
reservoir, polycarbonate, with PA protective guard
Filter reservoir volume
28 cm³
Condensate drain
semi-automatic, open without pressure
Protective guard
with protective guard
Certificates
suitable for ATEX
ATEX
suitable for ATEX
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Weight
0.077 kg
Material reservoir
Polycarbonate
Material protective guard
Polyamide
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings