No image available
No image available
Your request is being processed.
AVENTICS-R412014760

AVENTICS™ Pressure gauge, Series PG1-INT R412014760

£9.90
QuickShip QuickShip
QTY:

Product Description

PG1-INT-STD-SO3-(0-6)

Specifications

Pressure gauge version
Diaphragm pressure gauge, For panel installation
Scale value
0.25
Range of application min.
0 bar
Range of application max.
6 bar
Display range min.
0 bar
Display range max.
6 bar
Working pressure min.
0 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Background color
White
Main scale unit (outside)
bar
Main scale color (outside)
Black
Pointer color
Black
Weight
0.024 kg
Housing material
Polyamide
Material viewing window
Polycarbonate
Seal material
Nitrile butadiene rubber

Features

  • Clearly visible pressure indicators in different sizes and versions
  • Gauges available with or without adjustable work area display
  • Special gauges available like glycerine filled gauges or stainless-steel housing

Documents & Drawings