No image available
No image available
Your request is being processed.
AVENTICS-R412020398

AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R412020398

£119.66
QuickShip QuickShip
QTY:

Product Description

CSL-DA-016-0025-1-SC-1-0-000-STD-BAS

Features

  • Clean and compact design
  • The undercut-free scrapers prevent the accumulation of dirt and dead space around the piston rod
  • Guaranteed food safety
  • Resistant to chemicals
  • Offers piston diameters from 16 mm to 63 mm
  • Configurations available as single piston rod, elastic/ pre-adjusted/ manual adjusted cushioning, with magnetic detection, ATEX

Specifications

Standards
ISO 6432
Piston Ø
16 mm
Stroke
25 mm
Ports
M5
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, suitable for use in food processing, ATEX optional
Piston rod
single
Cylinder special features
Version: standard type
Scraper
Food-Grade Scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
109 N
Extracting piston force
127 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Piston rod thread
M6
Impact energy
0.14 J
Weight 0 mm stroke
0.034 kg
Weight +10 mm stroke
0.0024 kg
Stroke max.
800 mm
Medium
Compressed air
Min. medium temperature
-20 °C

Documents & Drawings