No image available
No image available
Your request is being processed.
AVENTICS-R412026307

AVENTICS™ Series UPG R412026307

£1,120.20
QTY:

Product Description

UPG-P-160

Specifications

Number of fingers
2
Type
Parallel
Grippers type
2-finger, parallel gripper
Grippers function
Double-acting
Type
UPG-P-160
Working pressure min.
2.5 bar
Working pressure max
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
90 °C
Magnetic piston
with magnetic piston
Max. particle size
5 µm
Pressure for determining forces
6 bar
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Effective gripping force of I.D gripper per finger, min.
885 N
Effective gripping force of O.D gripper per finger, min.
820 N
Effective total gripping force I.D. gripper, min.
1770 N
Effective total gripping force O.D. gripper, min.
1640 N
Max. permissible finger length
200 mm
Max. permissible finger mass
3.5 kg
Closing time at 6 bar
0.15 s
Opening time at 6 bar
0.15 s
Air consumption per double-stroke at 1 bar
164 cm³
Recommended workpiece mass
8.2 kg

Features

  • 2-finger, parallel gripper
  • with magnetic piston
  • Stroke/finger 2,5 4 6 8 10 13 16 mm
  • Recommended workpiece mass 0,62 0,7 1,25 2,1 3,3 5,4 8,2 kg
  • double-acting

Documents & Drawings