No image available
No image available
Your request is being processed.
AVENTICS-R414014103

AVENTICS™ 2/2-directional valve, electrically operated, Series AS2-SOV R414014103

£172.89
QTY:

Product Description

The AVENTICS Series AS2 is a modular, versatile air preparation unit for universal application. This Series offers compact dimensions, is highly efficient, lightweight and easy-to-use. The AVENTICS Series AS guarantees reliability, safety, and efficiency with a simplified assembly and maintenance efforts.

Specifications

Activation
Electrically
Nominal flow Qn
2000 l/min
Version
NO
Compressed air connection
G 3/8
Working pressure min.
2.5 bar
Working pressure max
8 bar
DC operating voltage
24 V
Sealing principle
soft seal
Connection type
Pipe connection
Parts
2/2-directional valve
Can be assembled into blocks
Can be assembled into blocks
basic valve with electrical connector
Basic valve with pilot valve
Type
Poppet valve
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. particle size
25 µm
Operating voltage
24 V DC
Power consumption DC
2 W
Connector standard
ISO 15217, form C
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Electrical connection 2, thread size
ISO 15217, form C
Weight
0.61 kg
Housing material
Polyamide

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings