No image available
No image available
Your request is being processed.
AVENTICS-R432002448

AVENTICS™ 5/2-directional valve, Series CERAM™, size 2 R432002448

£172.46
QTY:

Product Description

CERAM-ISO2-5/2AS-SS-I-L/COIL

Specifications

Activation
Electrically
Frame size
ISO 2
Switching principle
5/2, with air spring return
Actuating control
Single Solenoid
Manual override
with detent, without detent
Pilot
Internal
Nominal flow Qn
2400 l/min
Min. working pressure
2 bar
Max. working pressure
10.3 bar
Basic valve equipment
Basic valve without coil
Sealing principle
Ceramic
Standards
ISO 5599-1
Min. ambient temperature
-15 °C
Max. ambient temperature
66 °C
Weight
1.68 kg
Housing material
Die cast zinc

Features

  • Qn max. 1.1 Cv … 7.5 Cv

Documents & Drawings