No image available
No image available
Your request is being processed.
AVENTICS-R503A1B10M11BF1

AVENTICS™ 5/2-directional valve, Series 503 R503A1B10M11BF1

£134.97
QTY:

Product Description

DIST. 503 (26MM) 5/2, SPRING RETURN SPOO

Specifications

Activation
Electrically
Actuating control
Single Solenoid
Pilot
External
Nominal flow Qn
1200 l/min
Working pressure min.
2 bar
Working pressure max
8 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-15% / +10%
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Sealing principle
metal/metal sealing
Power consumption DC
1.4 W
Duty cycle
100 %
Typ. switch-on time
20 ms
Typ. switch-off time
60 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.236 kg
Housing material
Die cast zinc
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Pilot control exhaust
with directional pilot air exhaust

Features

  • Available in either spool-and-sleeve or rubber seal models
  • Proprietary and ISO versions enable the valve to meet a variety of applications
  • Increased energy efficiency via pressure regulators
  • Low power consumption (1.7 W for DC applications)
  • Modular design and plug-in circuit boards for easy configuration and elimination of wiring
  • Machine cycle rate can be optimized via speed controls
  • Pressure isolation of individual valves for easy maintenance

Documents & Drawings