Branson-P-GIX-1.5

Branson GIX-1.5 Infrared Plastic Welding Machine

Product Description

Branson’s Infrared GIX platform provides a solution that delivers maximized aesthetics, integrity, and functionality. Among its many benefits Infrared produces clean, clear, weld-bead aesthetics along with enhanced design flexibility.

Specifications

Lift Table Max Speed
500 mm/s
Weight
2500 kg
Actuation
Servo
Data Interface
USB, Ethernet

Features

  • Clean weld bead aesthetics
  • Enhanced design flexibility to weld along 2-D and 3-D parts and contours
  • Closed loop control of the IR circuit power
  • A broad range of applications and compatible materials Energy efficient and cost effective
  • Local, rapid-response technical expertise and repair service supported by Emerson’s worldwide network of facilities