DeltaV-P-SE4016

DeltaV™ S-series DeviceNet Interface Card

Product Description

The DeltaV™ DeviceNet interface is a field-proven interface for discrete actuators and sensors. High data throughput, simple installation, good diagnostic capabilities and error-free proven transmission technology make the DeltaV DeviceNet a good interface solution for complex devices. It is easy to install, reliable, and simple to use.

Specifications

Number of ports
1
Number of devices per port
61
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 13.2 Hz; 0.7 g from 13.2 to 150 Hz

Features

  • Offers freedom to choose appropriate bus for application
  • Supports standard device-level busses
  • Reduces wiring costs
  • Features native controller level interface
  • Able to mix and match bus technologies to meet application requirements