No image available
No image available
Your request is being processed.
DeltaV-P-SS4309T01

DeltaV™ LS IS Thermocouple /mV CHARM

Product Description

A LS (Logic Solver), IS (Intrinsically Safe) Thermocouple Characterization Module (CHARM) for a thermocouple input or a low level voltage source.

Specifications

Sensor types: Thermocouple, mV
B, E, J, K, N, R, S, T, uncharacterized, Low level voltage source (±20 mV, ±50 mV, and ±100 mV)
Full Scale Signal Range
See Full Data Sheet
Accuracy
See Full Data Sheet
Repeatability
0.05% of span
Resolution
24 Bit A/D converter / Depends upon the sensor type
Calibration
None required
Temperature Drift
0.03° C / ° C
Isolation
Galvanically isolated according to EN 60079-11, voltage peak value 375V DC.
CHARM Power req.
23 mA max @ 24V DC
CHARM Heat Dissipation
0.60 W

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas