DeltaV-P-VE6203-1

DeltaV™ Firewall-IPD (Intrusion Protection Device)

Product Description

The DeltaV™ Firewall-IPD is a hardware device that is installed within a DeltaV network between the embedded nodes and workstations. The DeltaV Firewall-IPD provides an additional layer of cybersecurity protection that can be installed within the DeltaV control network. It functions to provide additional protection for embedded nodes installed on the secure side of the firewall against message flooding and denial-of-service attacks originating from the workstation side of the firewall.

Specifications

Controller Port
10/100 Mbps RJ45 copper port, auto-crossing, auto-negotiating, auto-polarity
Workstation Port
10/100 Mbps RJ45 copper port, auto-crossing, auto-negotiation, auto-polarity or 100 Mbps Fiber Optic (single-mode or multi-mode)
Configuration
Command Line Interface (CLI), web interface, auto configuration adapter (ACA 21-USB). Configuration is not required to install and use the Firewall-IPD out of the box. Configuration is only required for custom configurations required by users.
Air Pressure Operation
Minimum 795 hPa - approx. 6561 ft (2000 m), maximum 1060 hPa - approx. 1312 ft (400 m)
Air Pressure Storage
Minimum 700 hPa - approx. 69842 ft (3000 m), maximum 1060 hPa - approx. 1312 ft (400 m)
Signal Contact
Switching voltage max. 60 V DC, SELV Relevant for North America: max. 30 V DC, Class 2, resistive load
Diagnostics
LED’s (power, link status, device status, USB device status), signaling contact (24 V DC / 1 A), log file
Operating Temperature
Standard Temperature: 0 to 60°C (32 to 140°F), Extended Temperature/Conformal Coating: -40 to 70°C (-40 to 158°F)
Storage/Transport Temperature
-40 to 85°C ( -40 to 176°F)
Relative humidity
10 to 95%, non-condensing

Documents & Drawings

Features

  • Provides an additional level of economical cyber-protection to your DeltaV™ embedded nodes
  • Firewall-IPD can be installed during your initial system implementation or at any later time when you decide you need additional protection for your controllers
  • Protects DeltaV embedded nodes from cyber-attacks