DeltaV-P-VX1014S001

DeltaV™ Virtual Ethernet I/O Card (vEIOC)

Product Description

The DeltaV™ Virtual Ethernet I/O Card provides a platform to create your configuration in a simulated environment for development, testing and training. It Provides DeltaV Ethernet I/O Card Simulation from a host computer using either Virtual Studio or VMware. vEIOC I/O card simulation provides the ability to simulate process signals from a host computer for control system development and checkout.

Specifications

Number of vEIOCs per system
8
Number of signals per vEIOC
30,000 data values
Number of modules per vEIOC
Up to 2,000 monitoring modules
Number of DCC, and EDC function blocks
256
Number of PID function blocks
26
Number of SEQ and STD function blocks
4 each
Redundancy
Not Available. Redundancy is not available for vEIOCs.
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Provides DeltaV™ Ethernet I/O Card (EIOC) Simulation from a host computer using either Virtual Studio or Vmware
  • Reduces hardware needed during FAT