Emerson-P-IC760COW12CDA

PACSystems™ RXi HMI with 12" Sunlight Readable Widescreen (4GB RAM, 128GB SSD)

Product Description

12" RXi HMI Emerson Bezel, Outdoor SLR Widescreen

fcc-approved
rohs

Specifications

Part Number
IC760COW12CDA
Touch Screen
Projected Capacitive Touch (PCT/PCAP), Multi-touch (10-point)
Status Indicator
Tri-color LED
Operating System
Windows 10 IOT Enterprise LTSC
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1
RAM
4GB
SSD
128GB

Features

  • Next generation visualization with Movicon WebHMI at the core of the RXi HMI, ready to operate out of the box
  • IIOT Ready with OPC UA and MQTT protocols, robust toolsets and graphic packages, and tools for analysis
  • Easily swap between screen size options of 12" to 24" in a widescreen format (12" and 15" models also offer outdoor Sunlight Readable (SLR) screens)
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets